IESNA:LM-63-2002
[TEST]P945814
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB1C-927-U-T3R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](1) 90 CRI, 2700K, 615mA LIGHTSQUARE WITH 26 LEDS AND TYPE III ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4681
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
653 602 567.2 537.7 514 506.6 523.8 563.6 627.9 715.1
824 951 1087.7 1248.3 1407.5 1545.1 1653.7 1741.9 1802.8 1857.2
1862 1746.2 1355.5 1167.5 1049.3 922.7 797.1 657.1 474.2 224.2
119.6 81 64.2 49.4 30.2 15.3 0
653 601.7 567.2 539.6 516.2 508.7 526.5 564.6 626.2 713.2
821.3 948.9 1093.9 1259.1 1419.7 1561.4 1678.6 1763.5 1825.8 1883.4
1884.6 1781.7 1407.5 1190.3 1068.3 940.7 812.5 669.8 484 233
127.3 87 70.5 56.3 37.6 21.6 0
653 604.9 570.8 542.8 520 510.9 524.8 560.7 618.3 697.4
798.1 923.7 1049.3 1205.4 1375.1 1538.4 1677 1782.2 1866.1 1935.6
1965.6 1923.2 1798.7 1427.9 1208.8 1068.5 935 785.6 603.7 373.5
214.6 132.8 108.8 91.6 71.9 36.4 0
653 605.8 574.6 550.2 526 515.4 523.6 549.5 596 662.2
750.1 860.4 981.2 1119.1 1279.7 1455.4 1625.2 1779.6 1909.5 2004.4
2063.2 2061.5 1997.2 1880.3 1698.3 1418 1191.5 1005.2 795 516.2
283.1 170 115.1 83.4 53.2 19.4 0
653 611.6 582.1 558.8 538.9 527.4 529.8 548.5 583.3 633.9
706.3 797.1 901.2 1009.8 1153.9 1308 1489.7 1679.4 1861.8 2016.7
2126.7 2177.3 2159.3 2077.3 1969.4 1831.3 1655.9 1442.5 1174.7 829.7
438.2 200.2 96.9 52.7 29.7 13.4 0
653 615.6 590.2 570.6 555.2 546.6 547.3 557.9 581.4 615.2
660 721.4 801.4 888.5 991.1 1114.8 1264.8 1435.3 1617.7 1800.9
1976.9 2124.1 2219.2 2243.9 2204.9 2139.9 2074.9 1986 1833 1535.3
1052.4 499.6 180.5 74.1 33.8 7.9 0
653 623.3 602 588.6 578.7 574.6 576.6 585.7 601.3 623.8
654.5 692.6 743.9 808.6 876.2 964.5 1076.4 1208 1358.8 1524
1701.4 1877.6 2045.2 2186.6 2296 2365 2400.7 2418.5 2411.3 2265.7
1854.1 1191.7 492.4 143.4 48.7 12.9 0
653 631.5 616.1 608.7 604.6 606.5 613.5 623.1 637.5 656.2
680.9 709.9 745.6 795.4 852.7 920.1 1003.3 1111.4 1239.7 1389
1556.6 1730.9 1916.2 2103.4 2278 2439.1 2578.4 2687.9 2765.6 2704
2329.3 1612.7 746.5 236.1 65.7 12.9 0
653 642 634.3 632.7 636.7 646.6 658.8 674.1 690 707.7
729.5 752.3 781.8 824.7 881.8 952 1039.3 1138.7 1264.6 1411.8
1577.9 1754.9 1946.9 2152.8 2363.3 2579.1 2778.8 2952.6 3042.7 2951.2
2478.2 1551.6 536.3 137.4 42 11 0
653 643.2 637.2 637.2 643.9 653.8 669.1 685.4 701.9 721.1
742 766.4 794.5 835.2 893.3 966.4 1054.8 1156.7 1291.7 1439.9
1607.9 1790.8 1984.5 2194.1 2412.5 2632.8 2834.4 3000.3 3080.9 2932.2
2386.1 1399.6 428.9 104.5 35 9.6 0
653 649.7 653.3 663.1 677.5 697.2 721.4 745.8 772.2 797.8
824.7 854.9 891.6 937.8 999.2 1081.7 1181.7 1294.1 1428.1 1562.6
1706.7 1855.8 2005.9 2164.6 2326.9 2479.8 2606.9 2669.7 2622.2 2331.7
1723.2 863.1 245.5 59.5 21.3 5.5 0
653 655.4 663.1 677.3 697.2 721.8 751.8 782.7 812.9 844.8
877.4 908.8 944.3 984.4 1034.2 1099 1176.9 1263.4 1354.3 1445.1
1546.3 1646.7 1747 1853.9 1962.7 2060.3 2124.3 2121.7 2022.9 1735
1239.4 633.1 205.9 65.7 26.1 9.6 0
653 660.2 672 691.4 715.9 745.6 779.1 812 842 870.7
894.9 916.5 935.7 952.2 975.5 1006.9 1052.9 1101.1 1150.7 1196.3
1237 1268.7 1289.3 1301 1318.3 1324.3 1298.4 1224.6 1078.8 844.4
534.4 255.3 94.2 40.5 24.2 9.6 0
653 668.4 687.8 713.5 742.9 772.2 799.5 821.3 834.3 836.9
830 814.9 785.9 739.8 680.9 611.8 545.4 489.5 451.4 428.4
418.1 410.4 402 391.7 378.3 362.2 334.2 290.3 234.7 170.5
115.6 76.5 48.2 31.4 18.5 5 0
653 676.1 702.7 728.3 753.3 771.7 783.2 779.6 759 719.2
661.7 590.5 510.4 436.3 384.3 350.5 324.4 304.7 289.6 278.3
270.2 262 251.2 239.3 224.6 210.7 194.9 174.5 150.8 123
94.5 69 47 30.2 17 3.6 0
653 682.1 712 735.3 748.9 750.4 736.5 701.5 648.2 580.4
507.5 445 401.6 370.9 343.3 321 306.9 299 295.1 293.2
291 287.9 281 269 252.9 232.3 210 188.4 164.7 137.1
106.7 74.3 49.4 29 12.2 2.6 0
653 687.8 717.8 734.8 737.4 720.9 683.5 628.1 565.3 501
453.8 420 391 367.8 350.7 338.5 328 319.3 311.9 303.5
300.2 297.5 291.8 277.1 259.6 242.4 224.6 205 183.9 162.1
137.4 108.4 72.2 45.3 21.3 7.2 0
653 693.6 721.8 733.1 722.6 686.4 632.9 570.8 514.2 473
446.9 421.2 401.1 384.3 366.6 345 316.7 295.8 283.8 273.3
257.5 249.8 249.1 248.4 246.7 243.1 236.1 226.1 213.1 196.3
175.5 147.4 114.1 79.6 41.7 11.3 0
653 696.7 724.2 727.1 705.1 659.5 597.9 543.2 499.1 473.5
454.5 437 419.5 396.3 360.6 326.3 294.2 269 240.5 224.6
220.6 215.8 210.5 206.4 205 203.8 199.7 192.7 182.4 170
155.3 138.8 113.9 90.1 59.9 18 0
653 697.6 724.7 724.7 696.9 642.5 582.6 528.1 496 480.4
468.2 457.7 440.2 405.4 357 312.1 276.2 240 219.8 210
199.7 187.2 177.9 175 173.3 168.8 160.6 150.8 139 127.1
116 117.7 89.2 60.2 44.8 25.7 0
653 701.5 725.9 722.6 689 630.3 569.1 520.9 497.7 485.5
478 471.3 452.4 409 355 305.2 266.3 236.9 232.5 228.5
211.9 188 174.5 169.5 164 152.7 144.6 134.5 123.5 113.6
114.1 94.2 64 40.5 29.2 15.1 0
653 703.6 727.8 723 686.6 627.4 567.7 523.1 497 486.7
480.7 474.7 455.3 410.9 357 306.9 267.1 240 239.3 237.1
221 193 176.9 170.2 164.7 152.7 144.6 135.2 124.9 112.9
107.6 83.9 56.6 40.3 30 14.9 0
